(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Precision Pressure Regulator SRS-HS-BHN1-N2

Precision Pressure Regulator SRS-HS-BHN1-N2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48,083₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: BHN1-N2
・Applicable gas: N2
・Decompression structure: 2 stages
・Maximum flow rate: 25L/min
・Flowmeter: 2 - 25L/min
・Inlet: W22 14 mountains right cap nut
・Outlet: M12 x 1.0 (φ6 hose joint)
・Body material: Brass
・Primary pressure: 15.0MPa or less
・Adjustment pressure: 0.1 - 0.3MPa
・Side pressure gauge (inlet/outlet): 25/0.6MPa
・*When you order specify the gas to be used (O2, N2, Ar, Air, H2, He), please.

 
Part Number
3-1661-09
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 48,083.15

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. BHN1-N2 Part Number BHN1-N2 Side Pressure Gauge (Entrance/Exit) 25/0.6MPa
Adjusting Pressure 0.1-0.3 MPa Maximum flow rate 25 L/min Main unit material Brass
Primary Pressure 15.0 MPa or less Compatible Gas N2 Decompression Structure 2-shelf type
Entrance W22 14 right cap nut Exit M12 × 1.0 (⌀6 hose fittings) Flow meter 2 to 25 L/min