(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Precision Pressure Regulator SRS-HS-BHN3-2

Precision Pressure Regulator SRS-HS-BHN3-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,839₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Primary pressure: 15.0MPa or less
・Adjustment pressure: 0.1 - 0.3MPa
・Side pressure gauge (inlet/outlet): 25/0.6MPa
・Applicable gas: O2・N2・Ar・Air
・Decompression structure: 2 stages
・Maximum flow rate: 100L/min
・Inlet: W22 14 mountains right cap nut
・Outlet: Rc1/4 valve
・Body material: Brass
・SRS-HS
・Model number: BHN3-2

 
Part Number
3-1661-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 29,838.67

1 Piece(s) 8 Day(s)

Loading...

  1. 1