(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Handle Probe Sensor Surface Thermometer DS-5840

Handle Probe Sensor Surface Thermometer DS-5840
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,355₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Sheath material (other than surface sensor): DS-10316, 32316/stainless steel (SUS316), DS-32600/inconel (R) 600
・Grip part material: Acetal resin
・Lead wire coating material: Vinyl shield (VLS)
・With omega connector
・Lead wire length: At normal/0.3m, At elongation/1.5m
・Temperature range (℃): 0 - 200
・Sensor unit size (mm): φ20
・K class thermocouple
・Model number: DS-5840

 
Part Number
3-1564-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,354.94

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Specifications K Thermocouple Manufacturer Model Number 3-1564-04 Part number DS-5840
Details With omega connector Product detail type surface thermometer Lead coating material vinyl shield (VLS)
Grip material Acetal Resin Sensor section size (mm) ø 20 Temperature Range (°C) 0 to 200
Lead wire length Normal/0.3 m, extended/1.5 m