(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Sheath material (other than surface sensor): Stainless steel (SUS316)
・Grip part material: Acetal resin
・Lead wire coating material: Vinyl shield (VLS)
・With omega connector
・Lead wire length: At normal/0.3m, At elongation/1.5m
・Temperature range (℃): -50 to +650
・Sensor unit size (mm): φ1.0 x 200
・K class thermocouple
・Model number: -01: DS-10316
Part Number |
---|
3-1564-01 |
3-1564-02 |
3-1564-03 |
3-1564-04 |
3-1564-05 |
3-1564-06 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Model Number | Part number | Product detail type | Temperature measuring material | Sheath section material (Other than surface sensor) | Sensor section size (mm) | Mini connector | Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,617.38 | 1 Piece(s) | 5 Day(s) | 3-1564-01 | DS-10316 | - | - | Stainless steel (SUS316) | ø 1.0×200 | - | -50 to +650 | ||
₹ 5,222.59 | 1 Piece(s) | 5 Day(s) | 3-1564-02 | DS-32316 | - | - | Stainless steel (SUS316) | ø 3.2×150 | - | -50 to +500 | ||
₹ 6,289.32 | 1 Piece(s) | 5 Day(s) | 3-1564-03 | DS-32600 | - | - | Inconel (R) 600 | ø 3.2×150 | - | -50 to +900 | ||
₹ 7,354.94 | 1 Piece(s) | 8 Day(s) | 3-1564-04 | DS-5840 | surface thermometer | - | - | ø 20 | - | 0 to 200 | ||
₹ 7,683.00 | 1 Piece(s) | 5 Day(s) | 3-1564-05 | DS-5860 | Surface thermometer L type | - | - | ø 20 | - | 0 to 200 | ||
₹ 8,175.08 | 1 Piece(s) | 8 Day(s) | 3-1564-06 | DS-5870 | surface thermometer | Metal (brass, nickel plated) | - | ø 15 | Integrated type | 0 to 400 |
Loading...
Specifications | K Thermocouple | Details | With omega connector | Lead coating material | vinyl shield (VLS) |
---|---|---|---|---|---|
Grip material | Acetal Resin | Lead wire length | Normal/0.3 m, extended/1.5 m |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy