Pure Space 10 Replacement Antibacterial and Deodorant HEPA Filter

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・With remote controller
・Model number: PSX-AD
・Antibacterial, deodorant HEPA filter specification
・Size (mm): 654 x 654 x 134
・Air volume: 5-stage adjustment
・▼Approximately 10m3/min (standard), Approximately 8m3/min, Approximately 6m3/min, Approximately 4m3/min (SILENT), Approximately 11m3/min (SPEEDCLEAN)
・Wind speed: Standard about 0.5m/s (minimum 0.2m/s)
・Outlet cleanliness: Class 100
・Material: ABS resin
・Motor: DC brushless motor
・Power supply: AC100V50/60Hz, approx 86W (maximum 300W when started)
・Power cord: 5m (3P plug)
・Remote control cord: 2m
・Weight: Approximately 11kg
・*Demonstration equipment -01 is available.
・Accessories: Antibacterial, deodorant HEPA filter, Pre-filter