Loading...

Testo Infrared thermometer testo835-T series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Memory capacity/measurement interval: 200 measured value data/0.5 seconds
    ・Accuracy ±1 digit: 835-T1/+/- 2.5℃ (-30 to -20.1℃), +/- 1.5℃ (-20 to -0.1℃), +/- 1℃ (0 - 99.9℃), +/-1% of measured value (other ranges), 835-T2/+/- 2.0℃ or +/- 1% of measured value (either higher one of accuracy)
    ・Spot ratio (distance: Measurement visual): 50: 1
    ・Power supply: AA battery x 3 pieces (included for test)
    ・Weight: 514g
    ・Measurement range (℃): -30 to +600
    ・Size (mm): 63 x 166 x 193
    ・With 4 points laser
    ・Model number: testo835-T1

    Testo Infrared thermometer testo835-T series | AS ONE | MISUMI India