Loading...

Waterproof Abrasive Paper WTCC-S P1500

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: WTCC-S P1500
    ・Grain size: #1500
    ・Quantity: 1 bag (10 sheets)
    ・Size: 230 x 280mm