Temperature plate for use inside vacuum equipment, 6-point display, 101-6V series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Display: 6 points display
・Accuracy: ±1% (100℃ or lower ±1℃)
・Response speed: 1 second (underwater, Gradual heat gradient)
・Size: 29mm x 10mm
・Thermochromic size: 2.0 x 4.0mm
・Temperature combination (℃): 43- 48- 54- 60- 65- 71
・Quantity: 1 case (10 sheets)
・Irreversibility
・Model number: 101-6V-043