Loading...

Temperature plate for use in vacuum equipment, 4-point display, 450 series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Display: 4 points display
    ・Accuracy: ±1% (100℃ or lower ±1℃)
    ・Response speed: 1 second (underwater, Gradual heat gradient)
    ・Size: 16mm x 5mm
    ・Thermochromic size: φ1.5mm
    ・Temperature combination (℃): 43-48-54-60
    ・Quantity: 1 case (10 sheets)
    ・Irreversibility
    ・Model number: 450-043