Temperature plate for use in vacuum equipment, 3-point display, 430 V series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Display: 3 points display
・Accuracy: ±1% (100℃ or lower ±1℃)
・Response speed: 1 second (underwater, Gradual heat gradient)
・Size: 8mm x 3mm
・Thermochromic size: φ1.5mm
・Temperature combination (℃): 40-43-46
・Quantity: 1 case (10 sheets)
・Irreversibility
・Model number: 430V-040