(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Size (mm): 520 x 500 x 585 - 760
・Spindle: MT‐3
・Milling head up or down: 185mm
・Rotation speed (high low switching): High 100 - 2500rpm, low 100 - 1100rpm
・Distance to table: 285mm
・Column slope: ±45°
・Table size: 403 x 92mm
・Feed handle (in all directions): 0.02mm/scale, 75 scales/rotation
・Fine feed: 0.025mm/scale, 1.5mm/rotation
・Power supply: AC100V 50/60Hz 350W
・Weight: 50kg
・Accessories: Drill chuck (mounted in body), chuck key, quick vise (large), pull type collet chuck set, T slot nut, protector
・*Please contact with us for byte single item or other optional accessory separately.
・Model number: Little Milling9
Size (mm) | 520×500×585 to 760 | Power Supply | 100V AC 50/60Hz 350W | Accessories | Drill chuck (already installed), chuck key, quick vise (large), pull-type collet chuck set, T-slot nut, protector |
---|---|---|---|---|---|
Part Number | Little Milling9 | Weight | 50 kg | Table size | 403×92mm |
Spindle | MT‐3 | Milling Head Top and Bottom | 185mm | Rotational Speed (High / Low Switching) | High 100 to 2500 min⁻¹·Low 100 to 1100 min⁻¹ |
Distance to Table | 285mm | Column Tilt | ±45° | Feed Handle (Left and Right Front and Back) | 0.02 mm/scale/1.5 mm/rotation |
Fine Feed | 0.025 mm/scale/1.5 mm/rotation |
Please check the type/dimensions/specifications of the part 2-9518-02 in the Milling Machine Little Milling9 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy