(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Size (mm) | 355×420×590 to 730 | Power Supply | 100V AC 50/60Hz 150W |
---|---|---|---|
Accessories | Drill chuck (already installed), chuck key, clamp set (10 pieces), T-slot nut | Part Number | Little Milling1 |
Weight | 40 kg | Table size | 240×145mm |
Spindle | MT‐2 | Milling Head Top and Bottom | 220mm |
Rotational Speed (High / Low Switching) | High 100 to 2000 min⁻¹·Low 100 to 1000 min⁻¹ | Distance to Table | 270mm |
Column Tilt | ±45° | Feed Handle (Left and Right Front and Back) | 0.025 mm/scale/2.0 mm rotation |
Show More | |||
Fine Feed | 0.05 mm/scale/1.8 mm/rotation | - | - |
Show Less |
Loading...
Size (mm) | 355×420×590 to 730 | Power Supply | 100V AC 50/60Hz 150W |
---|---|---|---|
Accessories | Drill chuck (already installed), chuck key, clamp set (10 pieces), T-slot nut | Part Number | Little Milling1 |
Weight | 40 kg | Table size | 240×145mm |
Spindle | MT‐2 | Milling Head Top and Bottom | 220mm |
Rotational Speed (High / Low Switching) | High 100 to 2000 min⁻¹·Low 100 to 1000 min⁻¹ | Distance to Table | 270mm |
Column Tilt | ±45° | Feed Handle (Left and Right Front and Back) | 0.025 mm/scale/2.0 mm rotation |
Show More | |||
Fine Feed | 0.05 mm/scale/1.8 mm/rotation | - | - |
Show Less |
Loading...
Size (mm) | 355×420×590 to 730 | Power Supply | 100V AC 50/60Hz 150W |
---|---|---|---|
Accessories | Drill chuck (already installed), chuck key, clamp set (10 pieces), T-slot nut | Part Number | Little Milling1 |
Weight | 40 kg | Table size | 240×145mm |
Spindle | MT‐2 | Milling Head Top and Bottom | 220mm |
Rotational Speed (High / Low Switching) | High 100 to 2000 min⁻¹·Low 100 to 1000 min⁻¹ | Distance to Table | 270mm |
Column Tilt | ±45° | Feed Handle (Left and Right Front and Back) | 0.025 mm/scale/2.0 mm rotation |
Show More | |||
Fine Feed | 0.05 mm/scale/1.8 mm/rotation | - | - |
Show Less |
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
【Product Specifications】
・Size (mm): 355 x 420 x 590 - 730
・Spindle: MT‐2
・Milling head up or down: 220mm
・Rotation speed (high low switching): High 100 - 2000rpm, low 100 - 1000rpm
・Distance to table: 270mm
・Column slope: ±45°
・Table size: 240 x 145mm
・Feed handle (in all directions): 0.025mm/scale, 80 scales/rotation
・Fine feed: 0.05mm/scale, 1.8mm/rotation
・Power supply: AC100V 50/60Hz 150W
・Weight: 40kg
・Accessories: Drill chuck (mounted in body), chuck key, clamp set (10 pieces), T slot nut
・*Please contact with us for byte single item or other optional accessory separately.
・Model number: Little Milling1
Loading...
Size (mm) | 355×420×590 to 730 | Power Supply | 100V AC 50/60Hz 150W |
---|---|---|---|
Accessories | Drill chuck (already installed), chuck key, clamp set (10 pieces), T-slot nut | Part Number | Little Milling1 |
Weight | 40 kg | Table size | 240×145mm |
Spindle | MT‐2 | Milling Head Top and Bottom | 220mm |
Rotational Speed (High / Low Switching) | High 100 to 2000 min⁻¹·Low 100 to 1000 min⁻¹ | Distance to Table | 270mm |
Column Tilt | ±45° | Feed Handle (Left and Right Front and Back) | 0.025 mm/scale/2.0 mm rotation |
Show More | |||
Fine Feed | 0.05 mm/scale/1.8 mm/rotation | - | - |
Show Less |
Loading...
Loading...
Loading...
Size (mm) | 355×420×590 to 730 | Power Supply | 100V AC 50/60Hz 150W |
---|---|---|---|
Accessories | Drill chuck (already installed), chuck key, clamp set (10 pieces), T-slot nut | Part Number | Little Milling1 |
Weight | 40 kg | Table size | 240×145mm |
Spindle | MT‐2 | Milling Head Top and Bottom | 220mm |
Rotational Speed (High / Low Switching) | High 100 to 2000 min⁻¹·Low 100 to 1000 min⁻¹ | Distance to Table | 270mm |
Column Tilt | ±45° | Feed Handle (Left and Right Front and Back) | 0.025 mm/scale/2.0 mm rotation |
Show More | |||
Fine Feed | 0.05 mm/scale/1.8 mm/rotation | - | - |
Show Less |
Size (mm) | 355×420×590 to 730 | Power Supply | 100V AC 50/60Hz 150W | Accessories | Drill chuck (already installed), chuck key, clamp set (10 pieces), T-slot nut |
---|---|---|---|---|---|
Part Number | Little Milling1 | Weight | 40 kg | Table size | 240×145mm |
Spindle | MT‐2 | Milling Head Top and Bottom | 220mm | Rotational Speed (High / Low Switching) | High 100 to 2000 min⁻¹·Low 100 to 1000 min⁻¹ |
Distance to Table | 270mm | Column Tilt | ±45° | Feed Handle (Left and Right Front and Back) | 0.025 mm/scale/2.0 mm rotation |
Fine Feed | 0.05 mm/scale/1.8 mm/rotation |
Please check the type/dimensions/specifications of the part 2-9518-01 in the Tabletop milling machine Little Milling series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy