(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Desktop Lathe 100 - 2000Rpm Compact7

Desktop Lathe 100 - 2000Rpm Compact7
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      144,886₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Main axis: MT‐2
・Main axis through hole: φ10.2mm
・Center height: 75mm
・Bed upward swing: 150mm
・Cloth slide upward swing: 74mm
・Rotational speed: Continuous speed variation 100 - 2000rpm (forward/reverse rotation available)
・Center interval: 250mm
・Cutlery stand: for 8 x 8mm angle
・Automatic feed: 0.05mm/rev
・Power supply: AC100V 50/60Hz 150W
・Size/weight: 640 x 270 x 210mm/23.0kg
・Accessories: Three-jaw scroll chuck φ80mm (mounted in body), chuck handle, reverse pawl 3 pieces set, lace center (fixed center), double cutlery stand (available up to 8mm angle byte), T slot nut (M6) x 2 pieces, high speed steel solid straight edge byte
・*Please contact with us for byte single item or other optional accessory separately.
・Model number: Compact7 (body)

 
Part Number
2-9517-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 144,886.00

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Power Supply 100V AC 50/60Hz 150W Accessories Three-jaw scroll chuck ⌀80 mm (already installed), chuck handle, set of 3 reverse jaws, race center (fixed center), dual-sided tool rest (usable up to 8 mm square tool), T-slot nut (M6) × 2 pieces/High speed solid straight sword part-time job Rotational Speed Continuously variable speed 100 to 2000 min⁻¹ (Forward/reverse rotation possible)
Part Number Compact7 (Main body) Size/weight 640 × 270 × 210 mm/23.0 kg Main shank MT‐2
Main shaft through hole ø 10.2mm Centre Height 75mm bed top swing 150mm
cross slide up swing 74mm between hearts 250mm turret For 8 × 8 mm square
automatic feed 0.05 mm/rev

Please check the type/dimensions/specifications of the part 2-9517-02 in the Desktop Lathe 100 - 2000Rpm Compact7 series.