(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Liquid Flow Meter, KZ-7003 Series

Liquid Flow Meter, KZ-7003 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 9,713.80 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Operating temperature range
    0 to +60°C
  • Specifications
    Made of PC, with a valve
  • Accuracy
    ±6%
  • Connection port
    Rc1/4
  • Measurement target
    Water
  • Pressure Resistance
    0.4 MPa
  • Flow Meter Material
    PC (polycarbonate)

Product Description

【Product Specifications】
・Accuracy: +/- 6%
・Measurement target: Water
・Pressure resistance: 0.4MPa
・Operating temperature range: 0 to +60℃
・Flowmeter material: PC (polycarbonate)
・Connection port: Rc1/4
・Flow rate (L/min): 0.5 - 4
・PC product, with valve
・Model number: KZ-7003-04L

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list