Loading...

Fluorine Rubber Sheet 500mm x 500mm x 1T

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Size (mm): 500 x 500
・Thickness (mm): 1
・Material: Fluorine rubber
・Hardness (type A durometer): 80
・Tensile strength (MPa): 11
・Growth (%): 200
・Color tone: Black
・JIS K 6380 corresponding number: HKB 8430