(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra-fine mold sensor L-TN-SP series

Ultra-fine mold sensor L-TN-SP series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,574₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Coating material: fluoropolymer・Element wire diameter: Temperature sensing element/φ0.127mm, Connection/φ0.32mm
・Thermosensitive part size: φ1mm
・Temperature range: -200℃ to +200℃
・Type of thermocouple: K
・Length (m): 1
・Model number: L-TN-SP-K

Part Number
2-9251-01
2-9251-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Thermocouple type

₹ 6,573.51

1 Piece(s) 8 Day(s) or more L-TN-SP-KK

₹ 6,573.51

1 Piece(s) 8 Day(s) or more L-TN-SP-TT
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Thermocouple type

Loading...

  1. 1

Basic Information

Temperature sensor part size ø 1mm Length (m) 1 Temperature range -50°C to +200°C
Coating material Fluoropolymer (R) Lead diameter Sensing part/⌀0.127 mm, Connection part/⌀0.32 mm
X
whatsapp-qr whatsapp-icon
Close

Comparison list