(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Transmitter

Pressure Transmitter
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Accuracy: ±0.5%FS
・Output 4 - 20mA
・Power supply: 7 - 33VDC
・Cable length: 1.5m
・Connection: G1/4 male
・Material: Stainless steel (SUS316L)
・Protection grade: IP67
・Measurement range (MPa): 0 - 1
・Model number: 520.9H0S03L401

Pressure Transmitter
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
2-9187-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 21,273.42

1 Piece(s) 23 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Power Supply 7 to 33VDC Manufacturer model no. 520.9L5S03L401W Accuracy ±0.5%FS
Measurement Range (MPa) 0 to 50 Product Detail Type Sensor Materials Stainless steel (SUS316)
Details Output 4-20 mA Cable Length 1.5m Connection G1/4 male
Protection rating IP67
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language