(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Leak Alarm EM0320

Leak Alarm EM0320
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,736₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Detecting method: (Electrode type)
・Applicable medium: Water
・Material: Body/ABS resin
・Weight: Body/70g (not including battery), Sensor/18g
・Power supply: 006P (9V) dry cell x 1 piece
・Size: Body/112 x 66 x 42mm, Sensor/52 x 33 x 6mm, Cord length/120cm
・Model number: EM0320

 
Part Number
2-917-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,735.89

1 Piece(s) 6 Day(s)

Loading...

  1. 1