(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronic Balance Precision Hydrometer, AUX Series

Electronic Balance Precision Hydrometer, AUX Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 228,285.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Size
    Approx. 220 × 430 × 340 mm
  • Specifications
    Windows direct connection function / with RS232C port
  • Cord Length
    1.8 m (2P plug)
  • Pan
    Materials: stainless steel (SUS304); size: approx. 80 mm
  • Weight
    approx. 7 kg
  • Measurement types
    Solid / liquid density (Separate sinker required)
  • Minimum Display of a Balance
    0.1 mg
  • Power Supply
    100 V 12VA (AC adapter included)
  • Minimum Specific Gravity Display (g/mL)
    0.0001

Product Description

Specific gravity can be measured by immersion method.
When the scales are set to the specific gravity measurement mode, the specific gravity value is calculated and displayed.
Compact enough to fit inside the windshield of the scales.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list