(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Vacuum Trap, W-ZERO Series

Stainless Steel Vacuum Trap, W-ZERO Series

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2-8094-01

  • Size(mm)
    ⌀47 × 254 (Trap part)
  • Rubber stopper
    Number 18
  • Type
    Drain cap
  • Connection pipe diameter
    ø 10mm
  • Product Detail Type
    Cap type
  • Materials
    Stainless steel (SUS304)
Part Number
2-8094-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,364.76

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Size(mm)
    ⌀47 × 254 (Trap part)
  • Rubber stopper
    Number 18
  • Type
    Drain cap
  • Connection pipe diameter
    ø 10mm
  • Product Detail Type
    Cap type
  • Materials
    Stainless steel (SUS304)

Product Description

【Product Specifications】
・Model number: W-ZERO1
・Drain port cap type
・Connection pipe diameter: φ10 mm
・Rubber closure size: Size 18
・Body material: Stainless steel (SUS304)
・Size: φ47 x 254mm (Trap section)

Specifications of 2-8094-01

  • Size(mm)
    ⌀47 × 254 (Trap part)
  • Rubber stopper
    Number 18
  • Type
    Drain cap
  • Connection pipe diameter
    ø 10mm
  • Product Detail Type
    Cap type
  • Materials
    Stainless steel (SUS304)
Part Number
2-8094-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,364.76

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1