(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Element: Platinum resistance thermometer (Pt100) class B three-wire system
・Temperature range: 0 - 350℃
・Sheath size: φ1.6 x 200mm
・Coating material: Vinyl shield (VLS)
・Lead wire length: 2m
・Lead wire terminal part: Crimp terminal (4Y)
・Sheath material: Stainless steel (SUS316)
・Sheath type
・Model number: TPT-16200H
Manufacturer Model Number | 2-7958-02 | Lead wire terminal | M4 spade terminal | Part number | TPT-16200H |
---|---|---|---|---|---|
Element | Platinum Resistance Temperature Detector (RTD) (Pt100), Class B, 3-Wire Type | Details | Sheath type | Product detail type | (Sheath type) B class 3-wire system |
Heat-resistant temperature | Sleeve part/80°C, lead wire/90°C | Temperature range | 0 to 350°C | Sheath size | ø 1.6×200mm |
Lead coating material | vinyl shield (VLS) | Lead wire length | 2m | Material | Sheath part/stainless steel (SUS316), sleeve part/stainless steel (SUS304) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy