(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A rich lineup of K thermocouples.
[Part Number 2-7957-01]
Lead terminal: M4 spade terminal
Lead length: 2 m
Temperature range: -50 to 650°C
Sheath part size: ⌀1.6 × 50 mm
Sheath parts material: Stainless Steel (SUS316)
* You can also check other part numbers from the part number list.
Part Number |
---|
2-7957-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Model Number | Lead wire terminal | Part number | Sheath section length (mm) | Sheath section diameter (mm) | Details | Product detail type | Temperature range | Sheath section material | Sheath size | Lead coating material | Features | Temperature Range (°C) | Lead wire length | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,265.62 | 1 Piece(s) | 5 Day(s) or more | - | 2-7957-01 | M4 spade terminal | KTO-1650 | - | - | - | - | -50 to 650°C | Stainless steel (SUS316) | ø 1.6×50mm | Glass Wool | - | - | 2m | - |
Loading...
Please check the type/dimensions/specifications of the part 2-7957-01 in the K Thermocouple series.
Part Number |
---|
2-7957-02 |
2-7957-03 |
2-7957-04 |
2-7957-05 |
2-7957-06 |
2-7957-07 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Specifications | Manufacturer Model Number | Lead wire terminal | Part number | Sheath section length (mm) | Sheath section diameter (mm) | Details | Product detail type | Temperature range | Sheath section material | Sheath size | Lead coating material | Features | Temperature Range (°C) | Lead wire length | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,780.18 | 1 Piece(s) | 5 Day(s) or more | - | 2-7957-02 | M4 spade terminal | KTO-16100 | - | - | - | - | -50 to 650°C | Stainless steel (SUS316) | ø 1.6×100mm | Glass Wool | - | - | 2m | - | ||
₹ 3,781.29 | 1 Piece(s) | 8 Day(s) or more | - | 2-7957-03 | M4 spade terminal | KTO-16150 | - | - | - | - | -50 to 650°C | Stainless steel (SUS316) | ø 1.6×150mm | Glass Wool | - | - | 2m | - | ||
₹ 3,760.96 | 1 Piece(s) | 8 Day(s) or more | - | 2-7957-04 | M4 spade terminal | KTO-16200 | - | - | - | - | -50 to 650°C | Stainless steel (SUS316) | ø 1.6×200mm | Glass Wool | - | - | 2m | - | ||
₹ 4,978.78 | 1 Piece(s) | 8 Day(s) or more | - | 2-7957-05 | M4 spade terminal | KTO-16300 | - | - | - | - | -50 to 650°C | Stainless steel (SUS316) | ø 1.6×300mm | Glass Wool | - | - | 2m | - | ||
₹ 3,781.29 | 1 Piece(s) | 8 Day(s) or more | - | 2-7957-06 | M4 spade terminal | KTO-3250 | - | - | - | - | -50 to 750°C | Stainless steel (SUS316) | ø 3.2×50mm | Glass Wool | - | - | 2m | - | ||
₹ 4,708.24 | 1 Piece(s) | 8 Day(s) or more | - | 2-7957-07 | M4 spade terminal | KTO-32100 | - | - | - | - | -50 to 750°C | Stainless steel (SUS316) | ø 3.2×100mm | Glass Wool | - | - | 2m | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy