(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

K Thermocouple (Part Number)

K Thermocouple
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rich lineup of K thermocouples.
[Part Number 2-7957-01]
Lead terminal: M4 spade terminal
Lead length: 2 m
Temperature range: -50 to 650°C
Sheath part size: ⌀1.6 × 50 mm
Sheath parts material: Stainless Steel (SUS316)
* You can also check other part numbers from the part number list.

 
Part Number
3-1672-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Lead wire terminal Part number Sheath section length (mm) Sheath section diameter (mm) Details Product detail type Temperature range Sheath section material Sheath size Lead coating material Features Temperature Range (°C) Lead wire length Material

₹ 4,551.45

1 Piece(s) 8 Day(s) With omega connector3-1672-05--300ø 2.3Lead wire length/2 m(Omega connector type)----Omega connector type-50 to +700-Sheath / stainless steel (SUS316), sleeve / stainless steel (SUS304), lead wire coating / glass wool

Loading...

  1. 1