(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Charging Set Driver Drill Kit BD-7210kT

Charging Set Driver Drill Kit BD-7210kT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,170₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: BD-7210KT
・Maximum torque (N・m): Low speed/12.0, High speed/6.0
・Drilling capacity: Iron steel/7mm Wood/12mm
・Screw tighten capacity: Wood screw/4.1 x 32mm
・Rotation speed: Low speed/0 - 330rpm, High speed/0 - 1170rpm
・Power supply: 1500mAh capacity Ni-Cd rechargeable battery (7.2V)
・Charging hour: 60 minutes
・Size: 151 x 57 x 222mm
・Weight: 1.0kg
・Accessories: Drill bit (iron steel drill) 2, 3, 4, 5, 6mm x 1 piece each, Driver bit (No. 2 x 65mm), Battery pack, Charger
・Drill set content: φ1.5, φ2, φ2.5, φ3, φ3.2, φ3.5, φ4, φ4.5, φ4.8, φ5, φ5.5, φ6, φ6.5mm

 
Part Number
2-7748-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,169.73

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-7748-31 in the Charging Set Driver Drill Kit BD-7210kT series.

X
whatsapp-qr whatsapp-icon