Loading...

Abrasive Lapping Film #3000 A3-5SHT

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Size: 216 x 280mm
    ・Thickness: 75 microns
    ・Weight: 600g
    ・Quantity: 1 sheets
    ・Model number: A3-5SHT
    ・Material: Aluminum oxide
    ・Grain size (micron (μ)/mesh): 5.0/#3000
    ・Color: Brown