(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lapping film abrasive material 216 x 280 mm

Lapping film abrasive material 216 x 280 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      603₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size: 216 x 280mm
・Thickness: 75 microns
・Weight: 600g
・Quantity: 1 sheets
・Model number: A3-30SHT
・Material: Aluminum oxide
・Grain size (micron (μ)/mesh): 30.0/#600
・Color: Yellowish green

 
Part Number
2-7697-01
2-7697-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 603.32

1 Piece(s) 5 Day(s)

₹ 603.32

1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) 216×280 Color Yellow Quantity 1 pc.
Part Number A3-12SHT Thickness 75μm Weight 600g
Particle size (micron (µ)/mesh) 12.0/#1200 Materials Aluminum oxide
X
whatsapp-qr whatsapp-icon