Abrasive Sponge #320 - 600 5083

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 5083
・Equivalent count: #320 - #600
・Abrasive: Aluminium Oxide
・Size (mm): 114 x 140 x 5t
・Application: Polishing for wood material, sealer, coated surface polishing, Base polishing for metal coating, Coating film removal, FRP, dirt removal for plastic, Hairline, satin finish, Decorative finish of metal/resin