Loading...

Abrasive Sponge #120 - 180 5081

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: 5081
・Equivalent count: #120 - #180
・Abrasive: Aluminium Oxide
・Size (mm): 114 x 140 x 5t
・Application: Polishing for wood material, sealer, coated surface polishing, Base polishing for metal coating, Coating film removal, FRP, dirt removal for plastic, Hairline, satin finish, Decorative finish of metal/resin

Abrasive Sponge #120 - 180 5081 | AS ONE | MISUMI India