(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Scotch-Brite Industrial Pad #400 8448【20 Pieces Per Package】

Scotch-Brite Industrial Pad #400 8448
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,561₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size: 150 x 230mm
・Model number: 8448
・Abrasive grain type: Silicon carbide
・Finish equivalence: #400
・Quantity: 1 box (20 sheets)
・Application: for cleaning finish of printed board and non-ferrous metal.

 
Part Number
2-7694-07
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 5,561.00

1 Pack(s)

20 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) 150×230 Product type Nonwoven / nylon Quantity 1 box (20 sheets included)
Part Number 8448 Abrasive Grain Type Silicon carbide Equivalent to Finish #400
Application For cleaning and finishing printed circuit boards and non-ferrous metals.

Please check the type/dimensions/specifications of the part 2-7694-07 in the Scotch-Brite Industrial Pad #400 8448 series.