Loading...

Scotch-Brite Industrial Pad #320 7446

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Size: 150 x 230mm
    ・Model number: 7446
    ・Abrasive grain type: Silicon carbide
    ・Finish equivalence: #320
    ・Quantity: 1 box (10 sheets)
    ・Application: for splinter removal from wood coating.