(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scotchbrite (TM) Industrial Pad【10-20 Pieces Per Package】

Scotchbrite (TM) Industrial Pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,755₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Size: 150 x 230mm
・Model number: Hairline Pad
・Abrasive grain type: Aluminium Oxide
・Finish equivalence: #60
・Quantity: 1 box (10 sheets)
・Application: for rust removal, scraping work, and cleaning of concrete.

 
Part Number
2-7694-01
2-7694-05
2-7694-07
2-7694-08
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity Part Number Abrasive Grain Type Equivalent to Finish Application

₹ 3,754.73

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 1 box (10 pcs.)hairline padAluminum oxide#60For removing rust, scraping work, and cleaning concrete.

₹ 5,330.02

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 1 box (20 sheets included)7447Aluminum oxide#320For removing rust, dirt, blurring scratches on aluminum products, hair lines, paint coating, and roughening the surface before laminating.

₹ 5,561.00

1 Pack(s)

20 Pieces Per Package

6 Day(s) 1 box (20 sheets included)8448Silicon carbide#400For cleaning and finishing printed circuit boards and non-ferrous metals.

₹ 5,259.85

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 1 box (20 sheets included)7448Silicon carbide#800For finishing name plates, finishing electronic parts before plating, matting wood surfaces, and blurring scratches on stainless steel, aluminum, and copper.

Loading...

  1. 1

Basic Information

Size(mm) 150×230 Product type Nonwoven / nylon
X
whatsapp-qr whatsapp-icon