(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Precision Pressure Regulator (Part Number)

Precision Pressure Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,320₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Primary pressure: 15.0MPa or less
・Adjustment pressure: 0.1 - 0.6MPa
・Side pressure gauge (inlet/outlet): 25/1.0MPa
・Applicable gas: O2・N2・Ar・Air
・Decompression structure: 1 stages
・Maximum flow rate: 100L/min
・Inlet: W22 14 mountains right cap nut
・Outlet: Rc1/4 valve
・Body material: Brass
・SRS-HS
・Model number: GHN3-2

 
Part Number
2-759-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer model no. Details Part Number Side Pressure Gauge (Entrance/Exit) Adjusting Pressure Maximum flow rate Main unit material Compatible Gas Decompression Structure Entrance Exit Flow meter

₹ 33,310.63

1 Piece(s) 17 Day(s) GHSN1-HeSRS-HSGHSN1-He25/1.0MPa0.1 to 0.6 Mpa30 L/minuteBrassHe1-stage type0.825° -14 left cap nutM12 × 1.0 (⌀6 hose fittings)3 to 30L/min

Loading...

  1. 1

Basic Information

Primary Pressure 15.0 MPa or less