(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
【Product Specifications】
・Primary pressure: 15.0MPa or less
・Adjustment pressure: 0.1 - 0.6MPa
・Side pressure gauge (inlet/outlet): 25/1.0MPa
・Applicable gas: O2・N2・Ar・Air
・Decompression structure: 1 stages
・Maximum flow rate: 100L/min
・Inlet: W22 14 mountains right cap nut
・Outlet: Rc1/4 valve
・Body material: Brass
・SRS-HS
・Model number: GHN3-2
Part Number |
---|
3-1661-08 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer model no. | Details | Part Number | Side Pressure Gauge (Entrance/Exit) | Adjusting Pressure | Maximum flow rate | Main unit material | Compatible Gas | Decompression Structure | Entrance | Exit | Flow meter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 47,152.42 | 1 Piece(s) | 17 Day(s) or more | BHN1-O2 | - | BHN1-O2 | 25/0.6MPa | 0.1-0.3 MPa | 25 L/min | Brass | O2 | 2-shelf type | W22 14 right cap nut | M12 × 1.0 (⌀6 hose fittings) | 2 to 25 L/min |
Loading...
Primary Pressure | 15.0 MPa or less |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy