(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Thermometer sensor stand FAC-2 series

Thermometer sensor stand FAC-2 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,665₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: FAC-2
・Arm length: 395mm
・Tightening range: 3 - 50mm
・Material: Volume/casting iron (baking coating), Arm/steel (chromium plating), Clamp/zinc alloy die casting (chromium plating), with heat resistant vinyl cap
・Flexible part size: 100mm
・Base weight: Approx 700g

 
Part Number
2-7581-01
2-7581-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Part number Product detail type Arm length Flexible part size

₹ 6,665.24

1 Piece(s) 8 Day(s) or more 2-7581-01FAC-2(Flexible part 100 mm)395mm100mm

₹ 7,132.04

1 Piece(s) 5 Day(s) or more 2-7581-02FAC-2S(Flexible part 200 mm)380mm200mm

Loading...

  1. 1

Basic Information

Tightening range 3 to 50mm Base weight Approx. 700 g Material Base/cast iron (baked paint), arm/steel (chrome plated), clamp/zinc alloy die-cast (chrome plated), with heat-resistant vinyl cap