Dial Thickness Gauge DS-1211

Dial Thickness Gauge DS-1211

【Product Specifications】
・Model number: DS-1211
・Body material: Steel
・Scale interval: 0.01mm
・Measurement range: 0 - 10mm
・Accuracy: ±20μm
・Insertion depth: 30mm
・Weight: 260g
・By dial gauge of the lever type, measurement of narrow places and deep position is a straightforward process.

Part Number

Configured Part Number is shown.

2-7531-01

Part Number
2-7531-01
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-7531-01 in the Dial Thickness Gauge DS-1211 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)