(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·The sensor probe has a waterproof structure compliant with "JIS C 0920 IPX7."
·Measured value can be held (HOLD) and maximum (MAX) / minimum (MIN) temperature can be measured.
Part Number |
---|
2-7480-01 |
2-7480-02 |
2-7480-04 |
2-7480-05 |
2-7480-06 |
2-7480-07 |
2-7480-08 |
2-7480-09 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Model Number | Size | Size (mm) | Details | Product detail type | Code number | Measurement range (℃) | Applicable thermometer | Temperature sensor part material | Measurement Range | Measurement Range (°C) | Measuring Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,846.65 | 1 Piece(s) | 8 Day(s) or more | - | ø3×100mm | - | Standard food sensor | Standard for food | 8071-01 | - | Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N) | Stainless steel (SUS304) | - | - | -40 to 250℃ | ||
₹ 9,850.44 | 1 Piece(s) | 17 Day(s) or more | - | ø3×100mm | - | Standard high temperature sensor for food | Standard high temperature sensor for food | 8072-01 | - | Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N) | Stainless steel (SUS304) | - | - | -15 to 250℃ | ||
₹ 15,012.18 | 1 Piece(s) | 15 Day(s) or more | SWPⅡ-05M | ø 3×400mm | - | Fried oil measurement sensor | For measuring frying oil | 8075-01 | - | Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N) | Stainless steel (SUS304) | -15 to 250°C | - | - | ||
₹ 13,062.29 | 1 Piece(s) | 15 Day(s) or more | - | ø2 × 45 + ø3 (root) × 55 mm | - | Sensor for measuring core temperature for food | For core temperature measurement for food | 8076-01 | - | Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N) | Stainless steel (SUS316) | - | - | -40 to 250℃ | ||
₹ 10,017.73 | 1 Piece(s) | 8 Day(s) or more | - | ø3×100mm | - | Stainless steel sensor for food | Stainless steel sensor for food | 8077-10 | - | Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N) | Stainless steel (SUS304) | - | - | -40 to +250℃ | ||
₹ 14,299.76 | 1 Piece(s) | 15 Day(s) or more | SWPⅡ-08 | ø 3×400mm | - | Stainless steel sensor for frying oil | Stainless steel sensor for frying oil | 8077-20 | - | Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N) | Stainless steel (SUS304) | -15 to +250°C | - | - | ||
₹ 11,480.65 | 1 Piece(s) | 15 Day(s) or more | SWPⅡ-09 | - | ø 3×200 | General use | General use | 8077-30 | - | Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R· SK-250WPII-N) | Stainless steel (SUS304) | - | -40 to +250 | - | ||
₹ 13,229.60 | 1 Piece(s) | 15 Day(s) or more | - | ø2×150mm | - | For food | For food | 8077-40 | -15 to +250 | Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N) | Stainless steel (SUS304) | - | - | - |
Loading...
Cord length | Approx. 1 m | Waterproof performance | Compliant with JIS C 0920IPX7 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy