(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Thermo-Hygrometer AD-5681

Thermo-Hygrometer AD-5681
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,387₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: AD-5681
・Measurement range (temperature/humidity): -10 to +50℃/20 - 100%RH (internal)
・Display items: Temperature, humidity, time
・Size: 112 x 37 x 90mm
・Weight: 135g
・Power supply: AAA dry cell x 2 (included for test)
・For both wall hanging and stand
・Function: Recording

 
Part Number
2-7397-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,386.71

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number AD-5681 Size 112×37×90mm Weight 135g
Details Can be used both as wall mount and stand Measurement range (Temperature/humidity) -10 to +50°C /20 to 100%RH (Inside) Display Item Temperature/humidity/time
Power Supply D dry cell battery × 2 (included for testing)

Please check the type/dimensions/specifications of the part 2-7397-02 in the Thermo-Hygrometer AD-5681 series.