(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital thermohygrometer AD series

Digital thermohygrometer AD series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,387₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: AD-5680
・Measurement range (temperature/humidity): -10 to +50℃ (internal), -50 to +70℃ (external)/20 - 100%RH
・Display items: Temperature, humidity, time
・Size: 100 x 25 x 120mm
・Weight: 180g
・Power supply: AAA dry cell x 2 (included for test)
・For both wall hanging and stand
・External sensor cable length: 3m
・Function: Recording

 
Part Number
2-7397-01
2-7397-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Size Weight Measurement range (Temperature/humidity) External sensor cable length

₹ 4,446.60

1 Piece(s) 8 Day(s) or more AD-5680100×25×120mm180g-10 to +50°C (internal)/-50 to +70°C (external)/20 to 100%RH3m

₹ 4,386.71

1 Piece(s) 5 Day(s) or more AD-5681112×37×90mm135g-10 to +50°C /20 to 100%RH (Inside)-

Loading...

  1. 1

Basic Information

Details Can be used both as wall mount and stand Display Item Temperature/humidity/time Power Supply D dry cell battery × 2 (included for testing)
X
whatsapp-qr whatsapp-icon