(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Handy Water Quality Meter, AQ Series

Handy Water Quality Meter, AQ Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 53,576.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Size(mm)
    70×63×142
  • Features
    With auto-off function
  • Measurement method
    Permeation absorption measurement
  • Data memory volume
    99 points
  • Test water quantity
    10 ml
  • Measurement wavelength
    510 nm
  • Weight(g)
    Approximately 250
  • Power Supply
    AAA dry cell battery × 4 pcs. (included for testing)

Product Description

[Features]
· Hand-held
·Easy to operate
·Measured value memory: up to 99 points

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list