(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof Digital Thermometer, (Safety Thermo), SN-3000 Series

Waterproof Digital Thermometer, (Safety Thermo), SN-3000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,297₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Sanitary waterproof digital thermometer made of stainless steel (Safety Thermo).

Part Number
2-7224-01
2-7224-02
2-7224-03
2-7224-04
2-7224-05
2-7224-06
2-7224-07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Part number Size Weight Sampling cycle Details Accuracy Product detail type Resolution Function Dust-proof/waterproof Waterproof performance Accessories Measurement Range Power Supply Material

₹ 22,736.75

1 Piece(s) 5 Day(s) or more Safety thermoSN-3000 setSN-3000 set54×40×172mmApprox. 150 gApprox. 1 sMain body + standard sensor (SN-3000-01)-9.9 to +199.9°C: ±0.1, others: ±1°CMain body + standard sensor-9.9 to 199.9°C: 0.1°C, others: 1°CFixed display (HOLD), maximum / minimum temperature storage, auto power-off (30 minutes)Main body: IPX6, sensor: IPX7 (excluding surface sensor)Main body: JIS C0920-2003 protection rating 6, sensor: JIS C0920-2003 protection rating 7Neck strap, soft caseMain body: -56 to +306°C, sensor: -50 to +280°CD dry cell battery × 2 (included for testing)Main body: antibacterial ABS resin, LCD: PMMA (acrylic), sensor part: stainless steel (SUS304)

₹ 9,296.85

1 Piece(s) 5 Day(s) or more Waterproof, food standard sensorSN-3000-01SN-3000-01---Safety thermo-Waterproof, food standard sensor--IPX7JIS C0920-2003 protection rating 7--50 to +280°C-Stainless steel (SUS304)

₹ 13,850.55

1 Piece(s) 8 Day(s) or more Waterproof, heat-resistant coating cable sensor for foodSN-3000-02SN-3000-02---Safety thermo-Waterproof, heat-resistant coating cable sensor for food--IPX7JIS C0920-2003 protection rating 7--50 to +280°C-Stainless steel (SUS304)

₹ 16,306.18

1 Piece(s) 19 Day(s) or more Waterproof fluorine tube sensorSN-3000-03SN-3000-03---Safety thermo-Waterproof fluorine tube sensor--IPX7JIS C0920-2003 protection rating 7--50 to +260°C-Stainless steel (SUS304)

₹ 12,725.00

1 Piece(s) 8 Day(s) or more Sensor for waterproof frying oilSN-3000-04SN-3000-04---Safety thermo-Sensor for waterproof frying oil--IPX7JIS C0920-2003 protection rating 7--30 to +280°C-Stainless steel (SUS304)

₹ 17,444.67

1 Piece(s) 14 Day(s) or more Waterproof and heat-resistant coating cable sensor for frying oilSN-3000-05SN-3000-05---Safety thermo-Waterproof and heat-resistant coating cable sensor for frying oil--IPX7JIS C0920-2003 protection rating 7--30 to +280°C-Stainless steel (SUS304)

₹ 11,757.60

1 Piece(s) 14 Day(s) or more Waterproof food chilled sensorSN-3000-06SN-3000-06---Safety thermo-Waterproof food chilled sensor--IPX7JIS C0920-2003 protection rating 7--50 to +200°C-Stainless steel (SUS304)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Part number Size Weight Sampling cycle Details Accuracy Product detail type Resolution Function Dust-proof/waterproof Waterproof performance Accessories Measurement Range Power Supply Material

Loading...

  1. 1

Basic Information

Cord length 1m
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list