(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-shaped core thermometer

T-shaped core thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,986₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 105 (body + central temperature sensor)
・Resolution: 0.1℃
・Measurement range: -50 to +275℃
・Accuracy: -50 to -20.1℃/±1℃, 100.1 - 275℃/±1℃, -20 - 100℃/+/- 0.5℃
・Response time: 15 seconds (t 99)
・Power supply: LR44 button cell x 4 pieces (included for test)
・Size: 145 x 38 x 195mm
・Weight: 139g

 
Part Number
2-6304-01
2-6304-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Part number Accuracy Set contents Response time Power Supply

₹ 14,985.53

1 Piece(s) 8 Day(s) or more 0563 1051105 (Body + center temperature sensor)-50 to -20.1°C/±1°C, 100.1 to 275°C/±1°C, -20 to 100°C/±0.5°C-15 seconds (t99)LR44 Micro Cell Batteries × 4 (Included For Testing)

₹ 32,178.00

1 Piece(s) 32 Day(s) or more 0563 1052105 sets-50 to 70.1°C/±1°C, 100.1 to 275°C/±1°C, -20 to 100°C/±0.5°CMain body, center temperature sensor, frozen food temperature sensor, center temperature sensor longFor center/15 seconds (t99), for frozen food/60 seconds (t99), for center (long)/15 seconds (t99)LR44 button x 4 pieces (included for testing)

Loading...

  1. 1

Basic Information

Size 145×38×195mm Weight 139g Resolution 0.1°C
Measurement range -50 to +275°C
X
whatsapp-qr whatsapp-icon