(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital Thermo-Hygrometer PC-7700II

Digital Thermo-Hygrometer PC-7700II
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,835₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wall-mounted digital thermo-hygrometer with a stand.
Measurement range (temperature humidity): -10 to 50°C /20 to 95% RH power supply: R03 AAA zinc-carbon battery × 1 pc. (included for testing)

 
Part Number
61-9437-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 20,834.80

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Part number PC-7700II Size (W) 150 × (H) 85 × (D) 17 mm When the stand is closed Weight Approx. 135 g (including batteries)
Measurement accuracy Temperature ±1°C (10 to 40°C) / ±2°C (others); Humidity ±5% rh (15 to 35°C / 40 to 70% rh) / ±7% rh (others) Measurement range (Temperature/humidity) -10 to 50°C/20 to 95%RH Battery lifespan Approx. 1 year
Calibration point Temperature 23°C, humidity 60% (at 23°C) Contents of calibration documents Calibration report Resolution (Temperature/humidity) 1°C / 1% rh
Model name Room navigation Power Supply R03 AAA manganese dry cell battery × 1 pc. (included for testing) Material Main body: ABS resin and acrylic (The key is made of rubber)

Please check the type/dimensions/specifications of the part 61-9437-90 in the Digital Thermo-Hygrometer PC-7700II series.