Loading...

SV Type Viscometer

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: SV-10
    ・Measurement range (mPa・s): 0.3 - 10,000
    ・Measuring method: SV Type (tuning fork type vibration method)
    ・Natural frequency: 30Hz
    ・Measurement accuracy (reproducibility): 1% (full-range) installation environment: 20 - 30℃ (however with no condensation)
    ・Units (viscosity): mPa・s, Pa・s, cP, P
    ・Operation temperature: -10 - 40℃
    ・Sample volume: 35mL or more
    ・Sample Temperature measuring section: 0 - 100℃/0.1℃ display
    ・Interface: RS232C Standard
    ・Power supply: AC adapter (TB-135: 100 V 50/60Hz about 14VA)
    ・Outer dimensions/weight: Measurement portion/(332 x 314 x 536mm/about 5.0kg, Display portion/(238 x 132 x 170mm/about 1.3kg
    ・Accessories: AC adapter, CD-ROM (WinCT-Viscosity), Sample container made of resin x 4 pieces, Connection cable (1.5 m) RS232C cable (25P-9P)