(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water Quality Tester

Water Quality Tester

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2-5819-03

  • Size(mm)
    130×82×80
  • Measurement items
    Residual chlorine concentration 0.1-2.0 ppm
  • Reagent
    DPD reagent 60 packets
  • Colorimetric Plate
    1 piece for residual chlorine
  • Weight(g)
    104
  • Set contents
    Main unit, 2 water test tubes, carrying case (167 × 100 × 125 mm)
Part Number
2-5819-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 17,096.40

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Size(mm)
    130×82×80
  • Measurement items
    Residual chlorine concentration 0.1-2.0 ppm
  • Reagent
    DPD reagent 60 packets
  • Colorimetric Plate
    1 piece for residual chlorine
  • Weight(g)
    104
  • Set contents
    Main unit, 2 water test tubes, carrying case (167 × 100 × 125 mm)

Product Description

【Product Specifications】
・Model number: DPD+pH
・Item to be measured: Residual chlorine concentration 0.1 - 2.0ppm, pH5.8 - 7.6
・Size: 130 x 82 x 80mm
・Weight: 104g
・Colorimetric plate: For Residual chlorine 1 sheet/For hydrogen ion concentration 1 sheet
・Reagent: DPD reagent 60 packs BTB reagent 30mL
・Set content: Body, Inspection water tube 2 volumes, carrying case (167 x 100 x 125mm)

Specifications of 2-5819-03

  • Size(mm)
    130×82×80
  • Measurement items
    Residual chlorine concentration 0.1-2.0 ppm
  • Reagent
    DPD reagent 60 packets
  • Colorimetric Plate
    1 piece for residual chlorine
  • Weight(g)
    104
  • Set contents
    Main unit, 2 water test tubes, carrying case (167 × 100 × 125 mm)
Part Number
2-5819-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 17,096.40

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon