Loading...

Waterproof Portable Radiation Thermometer IR-TE2

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Measurement diameter/distance: φ45mm/500mm
    ・Accuracy ratings: +/- 1% of the measured value +/- 1 digit or +/- 2℃ +/- 1 digit , whichever is larger
    ・Reproducibility: 1℃ +/- 1 digit or less
    ・Responsiveness: 1 second (90% response)
    ・Display resolution: 0.5℃ (20℃ or less, 1℃ at 100℃ or more)
    ・Power supply: AAA alkaline battery x 2 (included for test)
    ・Weight: Approx 123g (including cell)
    ・With strap
    ・Measurement range (℃): -40 to +300
    ・Size (mm): 59.6 x 54 x 119.6
    ・Model number: IR-TE2

    Waterproof Portable Radiation Thermometer IR-TE2 | AS ONE | MISUMI India