(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Scale for Microscope NHW-22 Black Circle Gauge

Scale for Microscope NHW-22 Black Circle Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,455₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: NHW-22 (black)
・Type: Circle gauge
・Scale units (mm): φ0.05 - 1.09
・Sheet gauge
・Material: Polyester
・Size: 75 x 105mm
・Diagram accuracy: ±0.004mm or less (dimensions value line width center)
・Line width: 0.006 - 0.008mm
・*Filled in the circle.
・Application: for comparison of stains, dirt.

 
Part Number
2-5607-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,455.11

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Detail Type Circle gauge Type Circle gauge Details Seat gauge
Size (mm) 75×105mm Materials Polyester Applications For comparison of dirt and contaminants.
Scale Unit (mm) ø 0.05 to 1.09 Figure Accuracy Within ±0.004 mm (Dimensional value is based on the outer diameter of the O (filled) line) Line width 0.006 to 0.008mm