• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Scale for Microscope NHW-11 Square Gauge

Scale for Microscope NHW-11 Square Gauge

【Product Specifications】
・Model number: NHW-11
・Type: Square gauge
・Scale units (mm): 0.01 - 0.53
・Sheet gauge
・Material: Polyester
・Size: 75 x 105mm
・Diagram accuracy: ±0.004mm or less (dimensions value line width center)
・Line width: 0.006 - 0.008mm
・Application: for cells, powder, particle etc.

Part Number

Configured Part Number is shown.

2-5607-04

Part Number
2-5607-04
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-5607-04 in the Scale for Microscope NHW-11 Square Gauge series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)