Pressure Regulator GF2-2506-RQ-VAI

Pressure Regulator GF2-2506-RQ-VAI

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 right cap nut, Exit/φ6mm one touch tube fittings or Rc1/4 (PT1/4 female screw)
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/brass, Valve sheet/TeflonR or Daiflon, Diaphragm/nitrile rubber, TeflonR
・Flow rate: 25L/min
・Weight: 1.9kg
・Model number: GF2-2506-RQ-V
・Type: Cylinder mounting type outlet with valve 2 step method
・Target gas: Air
・GF series

Part Number

Configured Part Number is shown.

2-5172-14

Part Number
2-5172-14
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-5172-14 in the Pressure Regulator GF2-2506-RQ-VAI series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)