(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 right cap nut, Exit/φ6mm hose port or Rc1/4 (PT1/4 female screw)
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/brass, Valve sheet/fluoropolymer or Daiflon, Diaphragm/nitrile rubber, fluoropolymer
・Flow rate: 25L/min
・Weight: 1.9kg
・Model number: GF2-2506-RN-V
・Type: Cylinder mounting type outlet with valve 2 step method
・Target gas: N2
・GF series
Manufacturer model no. | GF2-2506-RN-VN | Type | Two-stage with cylinder-mounted outlet valve | Weight | 1.9 kg |
---|---|---|---|---|---|
Materials | Body/brass, valve seat/fluororesin (R) or Daiflon (R), diaphragm/nitrile rubber/fluororesin (R) | Details | GF Series | Fitting | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread) |
Operating pressure | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | Flow rate | 25 L/min | Corresponding Gas | N2 |
Side Pressure Gauge | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | Part Number | GF2-2506-RN-V |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy