(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/1.0MPa
・Fittings: Inlet/W22 right cap nut, Exit/φ6mm hose port or Rc1/4 (PT1/4 female screw)
・Used pressure: Inlet/14.8MPa (max), Exit/0.6MPa (max)
・Material: Body/stainless steel (SUS316), Valve sheet/fluoropolymer or Daiflon, Diaphragm/stainless steel (SUS316), fluoropolymerplate
・Flow rate: 25L/min or less
・Weight: 2.2kg
・Model number: GSN2・4・5AA6-2RFH06・VP
・Type: Cylinder mounting type outlet, with purge valve 2 step method
・Target gas: Ar
・GS series
Manufacturer model no. | GSR2-4-5AA2-2RFH06-VP | Type | Two-stage type with cylinder-mounted outlet and purge valve | Weight | 2.2 kg |
---|---|---|---|---|---|
Materials | Body/stainless steel (SUS316), valve seat/fluororesin (R) or Daiflon (R), diaphragm/stainless steel (SUS316)/fluororesin (R) plate | Details | GS series | Fitting | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female screw) |
Operating pressure | Inlet/14.8 MPa (MAX), outlet/0.6 MPa (MAX) | Flow rate | 25 L/min or less | Corresponding Gas | Ar |
Side Pressure Gauge | Input/25 MPa, Output/1.0 MPa |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy